You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 416EP6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

416EP6

General Information

  • Extended Product Type:
    416EP6
  • Product ID:
    2CMA101967R1000
  • EAN:
    7392696019675
  • Catalog Description:
    416EP6 Industrial Plug
  • Long Description:
    Industrial Plugs, 3P+N+E, IP44, 16 A, 346 … 415 V

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Plug
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 Hz
    60 Hz
  • Number of Poles:
    5
  • Plug Angle:
    Straight
  • Tightening Torque:
    WireClamp0.8 N·m
  • Connection Type:
    Screw
  • Protection Type:
    Splashproof
  • Clock Position Of Grounding Contact:
    6 hour
  • Enclosure Material:
    Plastic (PA)
  • Housing Material:
    Plastic (PA)
  • Material:
    Plastic
  • Additional Information:
    3P+N+E
  • Recommended Screw Driver:
    PH2
  • Cable Entry Position:
    Swivel
  • RAL Number:
    RAL 7012 - Basalt Grey
  • Color:
    Red
  • Cable Cross-Section:
    1 ... 2.5 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    7.1 in·lb

Dimensions

  • Product Net Width:
    78 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    144 mm
  • Product Net Weight:
    0.18 kg
  • Size:
    144x69x78

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    138 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Gross Weight:
    1.8 kg
  • Package Level 1 EAN:
    7392696029995

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2420069
  • E-Number (Norway):
    1540711
  • E-Number (Sweden):
    E2416170
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000140 - CEE plug
  • ETIM 8:
    EC000140 - CEE plug
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39120000
  • eClass:
    27440509
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links