Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 332EC9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

332EC9

General Information

  • Extended Product Type:
    332EC9
  • Product ID:
    2CMA102042R1000
  • EAN:
    7392696020428
  • Catalog Description:
    Industrial Connectors, 3P+E, 32A, 200 … 250 V
  • Long Description:
    Industrial Connectors, 3P+E, 32A, 200 … 250 V Clock Position Of Grounding Contact 9 hour Color code Blue

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Connectors

Ordering

  • EAN:
    7392696020428
  • Minimum Order Quantity:
    10 piece
  • Country of Origin:
    Czech Republic (CZ)

Dimensions

  • Product Net Width:
    79 mm
  • Product Net Height:
    93 mm
  • Product Net Length:
    182 mm
  • Product Net Depth / Length:
    182 mm
  • Product Net Weight:
    0.28 kg

Container Information

  • Package Level 1 Width:
    154 mm
  • Package Level 1 Depth / Length:
    182 mm
  • Package Level 1 Height:
    378 mm
  • Package Level 1 Gross Weight:
    2.8 kg
  • Package Level 1 EAN:
    7392696030748
  • Package Level 1 Units:
    box 10 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -55 … 55 °C
  • Cable Cross-Section:
    2.5 ... 6 mm²
  • Cable Diameter:
    22 mm
  • Color:
    Blue
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Enclosure Material:
    Plastic (PA)
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Connector
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#332EC9
  • Number of Poles:
    4
  • Order Multiple:
    10 piece
  • Product Main Type:
    EC
  • Product Name:
    Industrial Connector
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1
    IEC 60309-2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds