Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 232QR6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

232QR6

General Information

  • Extended Product Type:
    232QR6
  • Product ID:
    2CMA102348R1000
  • EAN:
    7392696023481
  • Catalog Description:
    Ind. P&S#232QR6
  • Long Description:
    Panel mounted socket outlets, earthing sleeve position 6h, rated current 32A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue, unified straight flange, Screwless terminals

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Fast & Safe

Ordering

  • E-Number (Sweden):
    E2405032
  • E-Number (Finland):
    2420284
  • EAN:
    7392696023481
  • Country of Origin:
    Turkey (TR)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    98 mm
  • Product Net Weight:
    0.146 kg

Container Information

  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    225 mm
  • Package Level 1 Gross Weight:
    1.643 kg
  • Package Level 1 EAN:
    7392696038218
  • Package Level 1 Units:
    box 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Color:
    Blue
  • Connection Type:
    Screwless
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Outlet
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#232QR6
  • Mounting Holes:
    60x60
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    QR
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    200 ... 250 V
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 5015 - Sky Blue

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds