Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MC-S5/250 690V-5h

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MC-S5/250 690V-5h

General Information

  • Extended Product Type:
    MC-S5/250 690V-5h
  • Product ID:
    2CMA103167R1000
  • EAN:
    7392696031677
  • Catalog Description:
    MC-S5/250 690V-5h High current male connector
  • Long Description:
    Industrial plugs, 3P+N+E, IP67, 250 A, 200/346 … 240/415 V, The robust B-Line connectors are ideal for applications (tunneling,
    mining), where high mechanical loads may arise. Furthermore,
    numerous options, such as the saltwater-resistant housing, make the
    connecors also suitable for marine applications. Aluminum housing. Designed for high temperature.

Ordering

  • EAN:
    7392696031677
  • Country of Origin:
    Switzerland (CH)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    240 mm
  • Product Net Height:
    242 mm
  • Product Net Weight:
    8.6 kg

Container Information

  • Package Level 1 Width:
    464 mm
  • Package Level 1 Depth / Length:
    464 mm
  • Package Level 1 Height:
    244 mm
  • Package Level 1 Gross Weight:
    8.6 kg
  • Package Level 1 EAN:
    7392696031677
  • Package Level 1 Units:
    box 1 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -40 ... 100 °C
  • Cable Cross-Section:
    70 ... 240 mm²
  • Cable Diameter:
    45 ... 66 mm
  • Cable Entry Position:
    Anti-kink sleeve
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Plug
  • Housing Material:
    Aluminum
  • Invoice Description:
    Ind. P&S#MC-S5/250 690V-5h
  • Number of Poles:
    5
  • Order Multiple:
    1 piece
  • Product Main Type:
    MC
  • Product Name:
    High current male connector
  • Protection Type:
    Watertight
  • Rated Current (In):
    250 A
  • Rated Voltage (Ur):
    600 … 690 V
  • Standards:
    IEC 60309-1, -2
  • Sub-Function:
    B-line
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 9005 - Jet Black

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds