Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MCP-S4/200 690V-5h

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MCP-S4/200 690V-5h

General Information

  • Extended Product Type:
    MCP-S4/200 690V-5h
  • Product ID:
    2CMA103182R1000
  • EAN:
    7392696031820
  • Catalog Description:
    MCP-S4/200 690V-5h Panel mounted inlet
  • Long Description:
    Panel mounted inlet, 3P+E, IP67, 200 A, 200/346 … 240/415 V, The compact C-Line connectors have a robust plastic housing and are
    perfect for applications with limited space conditions as well as for
    certain industries (chemistry, food industry). Designed for high temperature.

Ordering

  • EAN:
    7392696031820
  • Country of Origin:
    Switzerland (CH)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    204 mm
  • Product Net Height:
    140 mm
  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Width:
    288 mm
  • Package Level 1 Depth / Length:
    288 mm
  • Package Level 1 Height:
    142 mm
  • Package Level 1 Gross Weight:
    2.2 kg
  • Package Level 1 EAN:
    7392696031820
  • Package Level 1 Units:
    box 1 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -40 ... 100 °C
  • Cable Diameter:
    45 ... 66 mm
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
  • Design:
    Surface mounted plug
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Inlet
  • Housing Material:
    Plastic
  • Invoice Description:
    Ind. P&S#MCP-S4/200 690V-5h
  • Mounting Holes:
    120x120
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    MCP
  • Product Name:
    Panel mounted inlet
  • Protection Type:
    Watertight
  • Rated Current (In):
    200 A
  • Rated Frequency (f):
    50 … 60 Hz
  • Rated Voltage (Ur):
    600 … 690 V
  • Standards:
    IEC 60309-1, -2
  • Sub-Function:
    C-line
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 9007 - Grey Aluminium

Classifications

  • eClass:
    27440519
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds