Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MCPA-S5/400 400V-6h

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MCPA-S5/400 400V-6h

General Information

  • Extended Product Type:
    MCPA-S5/400 400V-6h
  • Product ID:
    2CMA103255R1000
  • EAN:
    7392696032551
  • Catalog Description:
    MCPA-S5/400 400V-6h Panel mounted inlet
  • Long Description:
    Panel mounted inlet, 3P+N+E, IP67, 400 A, 200 … 250 V, The robust B-Line connectors are ideal for applications (tunneling,
    mining), where high mechanical loads may arise. Furthermore,
    numerous options, such as the saltwater-resistant housing, make the
    connecors also suitable for marine applications. Aluminum housing. Designed for high temperature.

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Inlet
  • Sub-Function:
    B-line
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Rated Current (In):
    400 A
  • Frequency (f):
    50 Hz
    60 Hz
  • Rated Frequency (f):
    50 … 60 Hz
  • Mounting Holes:
    155x155
  • Number of Poles:
    5
  • Design:
    Surface mounted plug
  • Plug Angle:
    Angled
  • Connection Type:
    Screw
  • Protection Type:
    Watertight
  • Clock Position Of Grounding Contact:
    6 hour
  • Housing Material:
    Aluminum
  • Material:
    Steel
  • Additional Information:
    3P+N+E
  • RAL Number:
    RAL 9007 - Grey Aluminium
  • Color:
    Red

Environmental

  • Ambient Temperature:
    -40 ... 100 °C
  • Degree of Protection:
    IP67
  • Environmental Information:
    2CMC000074M0000

Dimensions

  • Product Net Width:
    240 mm
  • Product Net Height:
    242 mm
  • Product Net Depth / Length:
    462 mm
  • Product Net Weight:
    10.3 kg
  • Size:
    462X240X242

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    464 mm
  • Package Level 1 Height:
    244 mm
  • Package Level 1 Depth / Length:
    464 mm
  • Package Level 1 Gross Weight:
    10.3 kg
  • Package Level 1 EAN:
    7392696032551

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001319 - CEE plug for mounting on machines and equipment
  • ETIM 8:
    EC001319 - CEE appliance inlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39120000
  • eClass:
    27440519
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds