You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: C11 110-301

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

C11 110-301

General Information

  • Extended Product Type:
    C11 110-301
  • Product ID:
    2CMA103572R1000
  • EAN:
    7392696035729
  • Catalog Description:
    C11 110-301, Energy meter'Steel', None, Single-phase, 5 A
  • Long Description:
    Basic compact meters for use in residential applications for single or multi family houses or in stand alone applications. To be used in a four wire system. The meter has instrumentation values. Single phase direct connected for active energy. One output for pulses or alarm etc. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved. 1000 imp/kWh.

Accessories

Identifier Description Type Qty Unit Of Measure
2CCG000242R0001
SCU100 Control unit SCU100 1 piece

Eco Transparency

Technical

  • Function:
    Electricity meter
  • Sub-Function:
    Steel
  • Rated Voltage (Ur):
    230 V
  • Voltage Range:
    184…264 V
  • Rated Current (In):
    5 A
    Maximum 40 A
  • Current Rating:
    5 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Consumption (@Pcons):
    0.22 W
  • Power Loss:
    0.22 W
  • Communication Interface:
    None
  • Accuracy:
    Active Energy Class ±0.5%
  • Measuring Instrument Conformity:
    IEC 62053-22
  • Meter Tariff Rating:
    One-Tariff
  • Pulse Output Rate:
    1000
  • Number of Poles:
    1
  • Number of Phases:
    Single-phase
  • Number of Counter Positions:
    6
  • Number of Digital In/Outputs:
    1 DO
  • Meter Type:
    Direct connected
  • Mounting Type:
    DIN-Rail
  • Pulse Output Type:
    Electrical
  • Type of Indicator:
    Digital
  • Enclosure Material:
    Polycarbonate in transparent front glass and terminal cover. Glass reinforced polycarbonate in housing.
  • I/O Option:
    1 digital output

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CMC486003
  • Environmental Information:
    2CMC486005D0001
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    17.5 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.066 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    98 g
  • E-Number (Finland):
    6701063

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001506 - Kilowatt-hour meter
  • ETIM 9:
    EC001506 - Kilowatt-hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90283011
  • eClass:
    V11.0 : 27142316
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links