Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 216EP6B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

216EP6B

General Information

  • Extended Product Type:
    216EP6B
  • Product ID:
    2CMA103579R1000
  • EAN:
    7392696035798
  • Catalog Description:
    Industrial Plugs, 2P+E, 16A, 200 … 250 V
  • Long Description:
    Industrial Plugs, 2P+E, 16A, 200 … 250 V Clock Position Of Grounding Contact 6 hour Color code Blue

Ordering

  • E-Number (Sweden):
    E2417570
  • E-Number (Finland):
    2420229
  • E-Number (Norway):
    1540758
  • EAN:
    7392696035798
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    57 mm
  • Product Net Height:
    63 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Width:
    154 mm
  • Package Level 1 Depth / Length:
    182 mm
  • Package Level 1 Height:
    378 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    7392696036030
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1560 kg
  • Package Level 2 EAN:
    7392696066778
  • Package Level 2 Units:
    pallet (lift) 1400 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    1 ... 2.5 mm²
  • Cable Diameter:
    14 mm
  • Cable Entry Position:
    Swivel
  • Color:
    Blue
  • Connection Type:
    Screw
  • Cover Color:
    Black
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Plug
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#216EP6B
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    EP
  • Product Name:
    Industrial Plug
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 9005 - Jet Black

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    14 ... 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds