Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 463EP6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

463EP6

General Information

  • Extended Product Type:
    463EP6
  • Product ID:
    2CMA106093R1000
  • EAN:
    7392696060936
  • Catalog Description:
    463EP6 Industrial Plug
  • Long Description:
    IEC Industrial Plugs, 3P+N+E, IP44, 63A, 200/346 … 240/415 V, Clock Position Of Grounding Contact 6 hour Color code Red

Ordering

  • EAN:
    7392696060936
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    103 mm
  • Product Net Height:
    103 mm
  • Product Net Weight:
    0.70 kg

Container Information

  • Package Level 1 EAN:
    7392696060936
  • Package Level 1 Units:
    1 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    6 ... 16 mm²
  • Cable Diameter:
    17 ... 33 mm
  • Color:
    Red
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Plug
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#463EP6
  • Number of Poles:
    5
  • Product Main Type:
    EP
  • Product Name:
    Industrial Plug
  • Rated Current (In):
    63 A
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    No document needed
  • Installation Manual:
    2CMC700005D0033
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440509

Technical

  • Wire Size:
    8 ... 4 AWG
  • Tightening Torque:
    WireClamp3.5 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds