Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BH 300 Protection cover

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BH 300 Protection cover

General Information

  • Extended Product Type:
    BH 300 Protection cover
  • Product ID:
    2CMA125204R1000
  • EAN:
    7392696252041
  • Catalog Description:
    BH 300 Protection cover
  • Long Description:
    BH 300 Protection cover for blocking of disconnected AKKZ 300

Categories

  • Products » Low Voltage Products and Systems » Cable Distribution Cabinets » Cewe Cable Distribution Cabinets » Cable Distribution Cabinets Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Sweden (SE)

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    55 mm
  • Product Net Weight:
    0.1 kg

Technical

  • Standards:
    IEC 60439-1,-5

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 bag
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    55 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    7392696252041

Classifications

  • Object Classification Code:
    2CMT005069
  • ETIM 4:
    EC000140 - CEE plug
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Sweden):
    0731604
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds