Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Junction Box LDS-17

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Junction Box LDS-17

General Information

  • Extended Product Type:
    Junction Box LDS-17
  • Product ID:
    2CMA136545R1000
  • EAN:
    7392696363457
  • Catalog Description:
    Ind. P&S#LDS-17
  • Long Description:
    Impact resistant junction boxes made of aluminiun alloy and painted gray. The boxes come with lid, gasket and screws. They are equipped with 4-pole terminal blocks, earth screws and complete cable glands. Height 42mm. Five cable entries, two up and one down. One cable entry to the right and one to the left.
    Slagtåliga kopplingsdosor kapsIingsklass IP67 med Märkspänning = 500V~ tillverkade i pressgjuten lättmetall och lackerade i grå kulör. Dosorna levereras med lock, lockpackning och lockskruvar. De är försedda med 4-polig kopplingsplint, jordskruv och kompletta kabelförskruvningar. Yttre totaldjup 42mm. Inre djup 37,5mm. Fem genomföringar Pr 22,5 två upp och en ner. En genomföring åt höger och en åt vänster.

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Service » Spares and Consumables

Ordering

  • E-Number (Sweden):
    1442047
  • EAN:
    7392696363457
  • Country of Origin:
    Poland (PL)
  • Minimum Order Quantity:
    5 piece

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    121 mm
  • Product Net Weight:
    0.326 kg

Container Information

  • Package Level 1 Width:
    379 mm
  • Package Level 1 Depth / Length:
    580 mm
  • Package Level 1 Height:
    347 mm
  • Package Level 1 Gross Weight:
    1.63 kg
  • Package Level 1 EAN:
    7392696363457
  • Package Level 1 Units:
    box 5 piece

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    Pr 22,5
  • Ambient Temperature:
    -25 … 40 °C
  • Color:
    Grey
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP67
  • Entrance Type:
    Type of housing feed-through: Thread
  • Function:
    Junction box
  • Housing Material:
    Aluminium
  • Includes:
    Clamp
  • Invoice Description:
    Ind. P&S#LDS-17
  • Mounting Holes:
    53x76
  • Mounting Type:
    Wall-/ceiling mounting
  • Number of Poles:
    4
  • Order Multiple:
    5 piece
  • Product Main Type:
    LD
  • Product Name:
    Industrial Plugs and Sockets Accessorie
  • Protection Type:
    Watertight
  • Rated Voltage (Ur):
    500 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Shape:
    Round
  • Standards:
    IEC 60685-1
  • Suitable For:
    Spare Parts
  • Suitable for Product Class:
    Industrial Plugs and Sockets
  • Tube Diameter:
    16/19 mm
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27149226
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds