Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BAS25TP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BAS25TP

General Information

  • Extended Product Type:
    BAS25TP
  • Product ID:
    2CMA142308R1000
  • EAN:
    7392696423083
  • Catalog Description:
    BAS25TP Safety switch
  • Long Description:
    The enclosure of the ABB´s side controlled enclosed switches is made of rigid polycarbonate. The enclosure is UV protected, and protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The enclosure is available in different colors, grey, yellow and white. The cable entries are threaded and have knock out holes for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switches » Enclosed Safety Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Popular Downloads

Dimensions

  • Product Net Width:
    138 mm
  • Product Net Height:
    168 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.42 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
    (500 V) 32 A
    (690 V) 32 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 16 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 11 kW
    (500 V) 15 kW
    (690 V) 11 kW
  • Conventional Free-air Thermal Current (Ith):
    40 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Conditional Short-Circuit Current (Inc):
    25 kA
  • Pollution Degree:
    3
  • Handle Color:
    Grey
  • Handle Type:
    Side-operated handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75...10 mm²
    Screw Clamp / PE Terminal 1pcs, 0.75...10 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM32 / 2xM32+M16
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    BAS25
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 1.2 N·m
  • Mechanical Durability:
    10000

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    278 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    0.42 kg
  • Package Level 1 EAN:
    7392696423083

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000216 - Switch disconnector
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    3145284
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds