You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: L6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

L6

General Information

  • Extended Product Type:
    L6
  • Product ID:
    2CMA144539R1000
  • EAN:
    7392696445399
  • Catalog Description:
    L6 LOCKING ATTACHMENT
  • Long Description:
    Shackle (scissor bar) for up to 6 padlocks.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Last Ordering Date:
    2023-03-31 All Countries
  • Country of Origin:
    Czech Republic (CZ)

Popular Downloads

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    101 mm
  • Product Net Weight:
    0.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Depth / Length:
    101 mm
  • Package Level 1 Height:
    11 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    7392696445399

Classifications

  • ETIM 7:
    EC002315 - Padlock guard for CEE plugs
  • ETIM 8:
    EC002315 - Padlock guard for CEE plugs
  • ETIM 9:
    EC002315 - Padlock guard for CEE plugs (IEC 60309)
  • UNSPSC:
    39120000
  • eClass:
    27449204
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3602027
  • E-Number (Sweden):
    3145870
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links