Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3125MVS5WH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

3125MVS5WH

General Information

  • Extended Product Type:
    3125MVS5WH
  • Product ID:
    2CMA162747R1000
  • EAN:
    7392696627474
  • Catalog Description:
    Switched interlocked socket-outlet, vertical, Heavy Duty, 5h, 125A, IP67, 3P+E
  • Long Description:
    Switched Interlocked Socket Outlet, vertical, Heavy Duty, earthing sleeve position 5h, rated current 125A, IP67 watertight, 3-poles+earth

Ordering

  • E-Number (Sweden):
    E2416971
  • E-Number (Finland):
    2416971
  • E-Number (Norway):
    2416971
  • EAN:
    7392696627474
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    175 mm
  • Product Net Height:
    241 mm
  • Product Net Weight:
    4.3 kg
  • Mechanical Drawings:
    9AKK107991A3935

Container Information

  • Package Level 1 Width:
    180 mm
  • Package Level 1 Depth / Length:
    490 mm
  • Package Level 1 Height:
    260 mm
  • Package Level 1 Gross Weight:
    4.3 kg
  • Package Level 1 EAN:
    7392696627474
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    140.4 kg
  • Package Level 2 EAN:
    7392696068222
  • Package Level 2 Units:
    pallet (lift) 28 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    16 ... 70 mm²
  • Cable Diameter:
    24 ... 48 mm
  • Cable Entry Position:
    Knock-out on Top and drill marks down
  • Cable Outlets Per Side:
    1xØ40+1xØ50 mm on top and drill marks on bottom
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Switched Interlocked Socket outlet, vertical, Heavy Duty
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    IND. P&S#3125MVS5WH
  • Mounting Holes:
    378x145, 128x145
  • Mounting Type:
    Vertical
  • Number of Auxiliary Contacts NO:
    1
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    CMVS
  • Product Name:
    Industrial Switched Interlocked Socket Outlet
  • Protection Type:
    Switched Interlocked
  • Rated Current (In):
    125 A
  • Rated Voltage (Ur):
    600 … 690 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2, -4
  • Suitable For:
    Switched Interlocked Socket Outlets, Vertical
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000043M0001
  • Installation Manual:
    2CMC000043M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    3 ... 1 AWG
  • Tightening Torque:
    WireClamp5.6 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds