Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 232MVS6WH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

232MVS6WH

General Information

  • Extended Product Type:
    232MVS6WH
  • Product ID:
    2CMA163276R1000
  • EAN:
    7392696632768
  • Catalog Description:
    Switched interlocked socket-outlet, vertical, Heavy Duty, 6h, 32A, IP67, 2P+E
  • Long Description:
    Switched Interlocked Socket Outlet, vertical, Heavy Duty, earthing sleeve position 6h, rated current 32A, IP67 watertight, 2-poles+earth

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Critical & Safe » Switched Interlocked Socket Outlets

Ordering

  • E-Number (Sweden):
    2417149
  • E-Number (Finland):
    2417149
  • E-Number (Norway):
    2417149
  • EAN:
    7392696632768
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    205 mm
  • Product Net Weight:
    1.83 kg
  • Mechanical Drawings:
    9AKK107991A3925

Container Information

  • Package Level 1 Width:
    215 mm
  • Package Level 1 Depth / Length:
    335 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    1.83 kg
  • Package Level 1 EAN:
    7392696632768
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    96.86 kg
  • Package Level 2 EAN:
    7392696068574
  • Package Level 2 Units:
    pallet (lift) 42 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Cable Diameter:
    13 … 21.5 mm
  • Cable Entry Position:
    Knock-out on Top and drill marks down
  • Cable Outlets Per Side:
    1xØ25+1xØ32 mm on top and drill marks on bottom
  • Color:
    Blue
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Switched Interlocked Socket outlet, vertical, Heavy Duty
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    IND. P&S#232MVS6WH
  • Mounting Holes:
    130x225
  • Mounting Type:
    Vertical
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    CMVS
  • Product Name:
    Industrial Switched Interlocked Socket Outlet
  • Protection Type:
    Switched Interlocked
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2, -4
  • Suitable For:
    Switched Interlocked Socket Outlets, Vertical
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000029M0001
  • Installation Manual:
    2CMC000029M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    12 … 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds