Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: GP 216 Cover

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

GP 216 Cover

General Information

  • Extended Product Type:
    GP 216 Cover
  • Product ID:
    2CMA164993R1000
  • EAN:
    7392696649933
  • Catalog Description:
    Protective cover, 16A, 2P+E
  • Long Description:
    Protective cover, rated current 16A, 2-poles+earth

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Spare Parts and Accessories » Accessories

Ordering

  • E-Number (Sweden):
    E2417551
  • E-Number (Finland):
    2420490
  • E-Number (Norway):
    2417551
  • EAN:
    7392696649933
  • Country of Origin:
    Sweden (SE)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    26 mm
  • Product Net Weight:
    0.026 kg

Container Information

  • Package Level 1 Width:
    50 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    26 mm
  • Package Level 1 Gross Weight:
    0.034 kg
  • Package Level 1 EAN:
    7392696649933
  • Package Level 1 Units:
    box 1 piece

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Additional Information

  • Ambient Temperature:
    -25 … 40 °C
  • Degree of Protection:
    IP67
  • Function:
    Protective cover, 16 A, 2P+E, IP 44/67
  • Invoice Description:
    Ind. P&S#GP 216
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessory
  • Product Name:
    Industrial Plug and Socket Accessorie
  • Rated Current (In):
    16 A
  • Standards:
    IEC 60309-2
  • Suitable For:
    Accessories
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016

Classifications

  • eClass:
    27449201
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds