Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: GP 63 Cover

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

GP 63 Cover

General Information

  • Extended Product Type:
    GP 63 Cover
  • Product ID:
    2CMA164998R1000
  • EAN:
    7392696649988
  • Catalog Description:
    Protective cover, 63A, 2P+E, 3P+E and 3P+N+E
  • Long Description:
    Protective cover, rated current 63A, 2-poles+earth, 3-poles+earth and 3-poles+neutral+earth

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Spare Parts and Accessories » Accessories

Ordering

  • E-Number (Sweden):
    E2417556
  • E-Number (Finland):
    2409589
  • E-Number (Norway):
    2417556
  • EAN:
    7392696649988
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    37 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Width:
    81 mm
  • Package Level 1 Depth / Length:
    308 mm
  • Package Level 1 Height:
    37 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    7392696649988
  • Package Level 1 Units:
    box 1 piece

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Additional Information

  • Ambient Temperature:
    -25 … 40 °C
  • Degree of Protection:
    IP67
  • Function:
    Protective cover, 63 A, IP 44/67
  • Invoice Description:
    Ind. P&S#GP 63
  • Number of Poles:
    5
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessory
  • Product Name:
    Industrial Plug and Socket Accessorie
  • Rated Current (In):
    63 A
  • Standards:
    IEC 60309-2
  • Suitable For:
    Accessories
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016

Classifications

  • eClass:
    27449201
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds