Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 332C6W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

332C6W

General Information

  • Extended Product Type:
    332C6W
  • Product ID:
    2CMA166604R1000
  • EAN:
    7392696666046
  • Catalog Description:
    332C6W Industrial Connector
  • Long Description:
    Connector, earthing sleeve position 6h, rated current 32A, IP67 watertight, 3-poles+earth, frequency 50-60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    E2416392
  • E-Number (Finland):
    2421713
  • E-Number (Norway):
    2416392
  • EAN:
    7392696666046
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    91 mm
  • Product Net Height:
    102 mm
  • Product Net Weight:
    0.408 kg
  • Mechanical Drawings:
    9AKK107991A3973

Container Information

  • Package Level 1 Width:
    135 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Gross Weight:
    0.474 kg
  • Package Level 1 EAN:
    7392696666046
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    102.476 kg
  • Package Level 2 EAN:
    7392696069403
  • Package Level 2 Units:
    pallet (lift) 174 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    2.5 ... 6 mm²
  • Cable Diameter:
    13 ... 21.5 mm
  • Cable Entry Position:
    Cable entry compression gland
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Connector
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#332C6W
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    TC
  • Product Name:
    Industrial Connector
  • Protection Type:
    Watertight
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Connectors
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    12 ... 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds