You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 232BAU1W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

232BAU1W

General Information

  • Extended Product Type:
    232BAU1W
  • Product ID:
    2CMA166636R1000
  • EAN:
    7392696666367
  • Catalog Description:
    232BAU1W Panel mounted inlet
  • Long Description:
    Inlet Panel Mounting, unified flange, angled, earthing sleeve position 1h, rated current 32A, IP67 watertight, 2-poles+earth

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Inlet, panel mounting, unified flange, angled
  • Suitable For:
    Inlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    Optional voltage V
  • Rated Current (In):
    32 A
  • Frequency (f):
    AC Hz
  • Mounting Holes:
    79,5x79,5
  • Number of Poles:
    3
  • Design:
    Surface mounted plug
  • Plug Angle:
    Angled
  • Tightening Torque:
    WireClamp1.2 N·m
  • Connection Type:
    Screw
  • Mounting Type:
    unified flange, angled
  • Protection Type:
    Watertight
  • Clock Position Of Grounding Contact:
    1 hour
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Housing Material:
    Thermoplastic (PBT)
  • Material:
    Plastic
  • Additional Information:
    2P+E
  • Recommended Screw Driver:
    PH2
  • RAL Number:
    RAL 7001 - Silver Grey
  • Color:
    Grey
  • Cable Cross-Section:
    2.5 ... 10 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP67
    IP69
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    10.6 in·lb

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    101 mm
  • Product Net Depth / Length:
    102 mm
  • Product Net Weight:
    0.258 kg
  • Size:
    114X94X103

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Height:
    139 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Gross Weight:
    0.303 kg
  • Package Level 1 EAN:
    7392696666367
  • Package Level 2 Units:
    pallet (lift) 350 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    126.05 kg
  • Package Level 2 EAN:
    7392696069564

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2417385
  • E-Number (Norway):
    2417385
  • E-Number (Sweden):
    2417385
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001319 - CEE plug for mounting on machines and equipment
  • ETIM 8:
    EC001319 - CEE appliance inlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39120000
  • eClass:
    27440519
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links