Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3125P7W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3125P7W

General Information

  • Extended Product Type:
    3125P7W
  • Product ID:
    2CMA166818R1000
  • EAN:
    7392696668187
  • Catalog Description:
    3125P7W Industrial Plug
  • Long Description:
    Plug, earthing sleeve position 7h, rated current 125A, IP67 watertight, 3-poles+earth, frequency 50-60 Hz, color code Black

Ordering

  • E-Number (Sweden):
    E2416306
  • E-Number (Finland):
    2421628
  • E-Number (Norway):
    1563915
  • EAN:
    7392696668187
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    127 mm
  • Product Net Height:
    127 mm
  • Product Net Weight:
    1.43 kg
  • Mechanical Drawings:
    9AKK107492A4190

Container Information

  • Package Level 1 Width:
    138 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Gross Weight:
    1.54 kg
  • Package Level 1 EAN:
    7392696668187
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    121.64 kg
  • Package Level 2 EAN:
    7392696070294
  • Package Level 2 Units:
    pallet (lift) 66 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    16 ... 50 mm²
  • Cable Diameter:
    24 ... 48 mm
  • Cable Entry Position:
    Cable entry, compression gland, internal and external cable clamp
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Plug
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#3125P7W
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    TP
  • Product Name:
    Industrial Plug
  • Protection Type:
    Watertight
  • Rated Current (In):
    125 A
  • Rated Voltage (Ur):
    480 … 500 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Plugs
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000040M0001
  • Installation Manual:
    2CMC000040M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440501
  • UNSPSC:
    39121402

Technical

  • Wire Size:
    3 ... 1 AWG
  • Tightening Torque:
    WireClamp5.6 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds