Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3125P1W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3125P1W

General Information

  • Extended Product Type:
    3125P1W
  • Product ID:
    2CMA166824R1000
  • EAN:
    7392696668248
  • Catalog Description:
    3125P1W Industrial Plug
  • Long Description:
    Plug, earthing sleeve position 1h, rated current 125A, IP67 watertight, 3-poles+earth

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Plug
  • Suitable For:
    Plugs
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    Optional voltage V
  • Rated Current (In):
    125 A
  • Frequency (f):
    AC Hz
  • Number of Poles:
    4
  • Plug Angle:
    Straight
  • Tightening Torque:
    WireClamp5.6 N·m
  • Connection Type:
    Screw
  • Protection Type:
    Watertight
  • Clock Position Of Grounding Contact:
    1 hour
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Housing Material:
    Thermoplastic (PBT)
  • Material:
    Plastic
  • Additional Information:
    3P+E
  • Recommended Screw Driver:
    PH2
  • Cable Entry Position:
    Cable entry, compression gland, internal and external cable clamp
  • RAL Number:
    RAL 7001 - Silver Grey
  • Color:
    Grey
  • Cable Cross-Section:
    16 ... 50 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP67
    IP69
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000
  • SCIP:
    aefa6640-0f6e-44e4-b4ee-ce523812d4b7 Czech Republic (CZ)

Technical UL/CSA

  • Tightening Torque UL/CSA:
    50 in·lb

Dimensions

  • Product Net Width:
    127 mm
  • Product Net Height:
    127 mm
  • Product Net Depth / Length:
    312 mm
  • Product Net Weight:
    1.43 kg
  • Size:
    313X130X130

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    138 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Gross Weight:
    1.54 kg
  • Package Level 1 EAN:
    7392696668248
  • Package Level 2 Units:
    pallet (lift) 66 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    121.64 kg
  • Package Level 2 EAN:
    7392696070324

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2416309
  • E-Number (Norway):
    2416309
  • E-Number (Sweden):
    2416309
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000140 - CEE plug
  • ETIM 8:
    EC000140 - CEE plug
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39120000
  • eClass:
    27440509
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds