Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3125C11W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3125C11W

General Information

  • Extended Product Type:
    3125C11W
  • Product ID:
    2CMA166930R1000
  • EAN:
    7392696669306
  • Catalog Description:
    3125C11W Industrial Connector
  • Long Description:
    Connector, earthing sleeve position 11h, rated current 125A, IP67 watertight, 3-poles+earth, frequency 60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    2416431
  • E-Number (Finland):
    2416431
  • E-Number (Norway):
    2416431
  • EAN:
    7392696669306
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    119 mm
  • Product Net Height:
    123 mm
  • Product Net Weight:
    1.5 kg
  • Mechanical Drawings:
    9AKK107492A4189

Container Information

  • Package Level 1 Width:
    138 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    7392696669306
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    125.6 kg
  • Package Level 2 EAN:
    7392696070645
  • Package Level 2 Units:
    pallet (lift) 66 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    16 ... 50 mm²
  • Cable Diameter:
    24 ... 48 mm
  • Cable Entry Position:
    Anti-kink sleeve
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    60 Hz
  • Function:
    Connector
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#3125C11W
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    TC
  • Product Name:
    Industrial Connector
  • Protection Type:
    Watertight
  • Rated Current (In):
    125 A
  • Rated Voltage (Ur):
    440 ... 460 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Connectors
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000038M0001
  • Installation Manual:
    2CMC000038M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440509
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    3 ... 1 AWG
  • Tightening Torque:
    WireClamp5.6 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds