Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 332RAU1W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

332RAU1W

General Information

  • Extended Product Type:
    332RAU1W
  • Product ID:
    2CMA166974R1000
  • EAN:
    7392696669740
  • Catalog Description:
    Ind. P&S#332RAU1W
  • Long Description:
    Socket-outlet, panel mounting, earthing sleeve position 1h, rated current 32A, IP67 watertight, unified flange, angled, 3-poles+earth

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Tough & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    2416731
  • E-Number (Finland):
    2416731
  • E-Number (Norway):
    2416731
  • EAN:
    7392696669740
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    95 mm
  • Product Net Height:
    117 mm
  • Product Net Length:
    104 mm
  • Product Net Weight:
    0.21 kg

Container Information

  • Package Level 1 Width:
    112 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    139 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    7392696669740
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    125 kg
  • Package Level 2 Units:
    350 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Ampere Rating UL/CSA:
    32 A
  • Tightening Torque UL/CSA:
    10.6 in·lb

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Cable Diameter:
    13 … 21.5 mm
  • Color:
    Grey
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    AC Hz
  • Function:
    Socket outlet, panel mounting, unified flange, angled
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#332RAU1W
  • Mounting Holes:
    79.5x79.5
  • Mounting Type:
    unified flange, angled
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    TRAU
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    32 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    Optional voltage V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Socket Outlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700002D0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    12 … 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds