Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 216RAU4W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

216RAU4W

General Information

  • Extended Product Type:
    216RAU4W
  • Product ID:
    2CMA166994R1000
  • EAN:
    7392696669948
  • Catalog Description:
    Ind. P&S#216RAU4W
  • Long Description:
    Socket-outlet, panel mounting, earthing sleeve position 4h, rated current 16A, IP67 watertight, unified flange, angled, 2-poles+earth, frequency 50-60 Hz, color code Yellow

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Tough & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    2416694
  • E-Number (Finland):
    2420146
  • E-Number (Norway):
    1561901
  • EAN:
    7392696669948
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    95 mm
  • Product Net Height:
    102 mm
  • Product Net Length:
    95 mm
  • Product Net Weight:
    0.19 kg

Container Information

  • Package Level 1 Width:
    110 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    7392696669948
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    420 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Ampere Rating UL/CSA:
    16 A
  • Tightening Torque UL/CSA:
    7.1 in·lb

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Diameter:
    6 … 13 mm
  • Color:
    Yellow
  • Connection Type:
    Screw
  • Degree of Protection:
    IP67
    IP69
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Socket outlet, panel mounting, unified flange, angled
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#216RAU4W
  • Mounting Holes:
    79.5x79.5
  • Mounting Type:
    unified flange, angled
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    TRAU
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    100 ... 130 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Socket Outlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700002D0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39120000

Technical

  • Wire Size:
    14 … 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds