Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 463BU6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

463BU6

General Information

  • Extended Product Type:
    463BU6
  • Product ID:
    2CMA167234R1000
  • EAN:
    7392696672344
  • Catalog Description:
    463BU6 Panel mounted inlet
  • Long Description:
    Inlet, panel mounting, earthing sleeve position 6h, rated current 63A, IP44 splashproof, unified flange, straight, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    E2417355
  • E-Number (Finland):
    2421554
  • E-Number (Norway):
    1564886
  • EAN:
    7392696672344
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    103 mm
  • Product Net Height:
    103 mm
  • Product Net Weight:
    0.53 kg

Container Information

  • Package Level 1 Width:
    112 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    139 mm
  • Package Level 1 Gross Weight:
    0.58 kg
  • Package Level 1 EAN:
    7392696672344
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    223 kg
  • Package Level 2 EAN:
    7392696072489
  • Package Level 2 Units:
    pallet (lift) 350 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    6 ... 25 mm²
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Design:
    Surface mounted plug
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Inlet, panel mounting, unified flange, straight
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#463BU6
  • Mounting Holes:
    61x61
  • Mounting Type:
    unified flange, straight
  • Number of Poles:
    5
  • Order Multiple:
    1 piece
  • Product Main Type:
    TBU
  • Product Name:
    Panel mounted inlet
  • Protection Type:
    Splashproof
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    50 … 60 Hz
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Inlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000040M0001
  • Installation Manual:
    2CMC000040M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440519
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds