Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 363RS9W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

363RS9W

General Information

  • Extended Product Type:
    363RS9W
  • Product ID:
    2CMA167320R1000
  • EAN:
    7392696673204
  • Catalog Description:
    Ind. P&S#363RS9W
  • Long Description:
    Surface socket-outlet, earthing sleeve position 9h, rated current 63A, IP67 watertight, 3-poles+earth, frequency 50-60 Hz, color code Blue

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Tough & Safe » Surface Socket Outlets

Ordering

  • E-Number (Sweden):
    E2416577
  • E-Number (Finland):
    2416577
  • E-Number (Norway):
    2416577
  • EAN:
    7392696673204
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    263 mm
  • Product Net Length:
    150 mm
  • Product Net Depth / Length:
    263 mm
  • Product Net Weight:
    1.07 kg

Container Information

  • Package Level 1 Width:
    152 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Gross Weight:
    1.18 kg
  • Package Level 1 EAN:
    7392696673204
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    125 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    6 ... 25 mm²
  • Color:
    Blue
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP67
    IP69
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Surface socket outlet
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#363RS9W
  • Mounting Holes:
    176x76
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    TRS
  • Product Name:
    Wall mounted socket
  • Protection Type:
    Watertight
  • Rated Current (In):
    63 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • RoHS Date:
    L23
  • Standards:
    IEC 60309-1
    IEC 60309-2
  • Suitable For:
    Surface Socket Outlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds