You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 263RS1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

263RS1

General Information

  • Extended Product Type:
    263RS1
  • Product ID:
    2CMA167480R1000
  • EAN:
    7392696674805
  • Catalog Description:
    263RS1 Wall mounted socket
  • Long Description:
    Surface socket-outlet, earthing sleeve position 1h, rated current 63A, IP44 splashproof, 2-poles+earth, color code Grey

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Surface socket outlet
  • Suitable For:
    Surface Socket Outlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    Optional voltage V
  • Rated Current (In):
    63 A
  • Frequency (f):
    AC Hz
  • Mounting Holes:
    170x95
  • Number of Poles:
    3
  • Tightening Torque:
    WireClamp3.5 N·m
  • Connection Type:
    Screw
  • Protection Type:
    Splashproof
  • Type of Fastening:
    External Mounting
  • Clock Position Of Grounding Contact:
    1 hour
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Housing Material:
    Thermoplastic (PBT)
  • Material:
    Plastic
  • Additional Information:
    2P+E
  • Recommended Screw Driver:
    PH2
  • Cable Entry Position:
    Cable entry, M32, alternative rear knock-out cable entry
  • Model Number:
    Surface mounted (plaster)
  • RAL Number:
    RAL 7012 - Basalt Grey
  • Color:
    Grey
  • Cable Cross-Section:
    6 ... 25 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    31 in·lb

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Height:
    254 mm
  • Product Net Depth / Length:
    254 mm
  • Product Net Weight:
    0.95 kg
  • Size:
    240X116X133

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    152 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    0.95 kg
  • Package Level 1 EAN:
    7392696674805
  • Package Level 2 Units:
    pallet (lift) 125 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    138.75 kg
  • Package Level 2 EAN:
    7392696073363

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2416510
  • E-Number (Norway):
    2416510
  • E-Number (Sweden):
    2416510
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001321 - CEE socket outlet
  • ETIM 8:
    EC001321 - CEE socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • eClass:
    27440510
  • IDEA Granular Category Code (IGCC):
    4536 >> Electrical receptacles
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links