Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 263BS4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

263BS4

General Information

  • Extended Product Type:
    263BS4
  • Product ID:
    2CMA167542R1000
  • EAN:
    7392696675420
  • Catalog Description:
    Surface inlet, 4h, 63A, IP44, 2P+E
  • Long Description:
    Surface Inlet, earthing sleeve position 4h, rated current 63A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Yellow

Ordering

  • E-Number (Sweden):
    2417196
  • E-Number (Finland):
    2420043
  • E-Number (Norway):
    2417196
  • EAN:
    7392696675420
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Height:
    117 mm
  • Product Net Weight:
    0.8 kg

Container Information

  • Package Level 1 Width:
    152 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    7392696675420
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    120 kg
  • Package Level 2 EAN:
    7392696073868
  • Package Level 2 Units:
    pallet (lift) 125 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    6 ... 25 mm²
  • Color:
    Yellow
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Design:
    Surface mounted plug
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Surface inlet
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#263BS4
  • Mounting Holes:
    170x95
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    TBS
  • Product Name:
    Wall mounted inlet
  • Protection Type:
    Splashproof
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    100 ... 130 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Surface Inlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000040M0001
  • Installation Manual:
    2CMC000040M0001
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440519
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    8 … 4 AWG
  • Tightening Torque:
    WireClamp3.5 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds