Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 263MM9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

263MM9

General Information

  • Extended Product Type:
    263MM9
  • Product ID:
    2CMA168032R1000
  • EAN:
    7392696680325
  • Catalog Description:
    Switched interlocked socket-outlet, 9h, 63A, IP44, 2P+E
  • Long Description:
    Switched Interlocked Socket Outlet, metal, earthing sleeve position 9h, rated current 63A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    2417103
  • E-Number (Finland):
    2417103
  • E-Number (Norway):
    2417103
  • EAN:
    7392696680325
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    165 mm
  • Product Net Height:
    177 mm
  • Product Net Weight:
    2.5 kg

Container Information

  • Package Level 1 Width:
    170 mm
  • Package Level 1 Depth / Length:
    300 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Gross Weight:
    2.67 kg
  • Package Level 1 EAN:
    7392696680325
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    206.9 kg
  • Package Level 2 EAN:
    7392696076227
  • Package Level 2 Units:
    pallet (lift) 70 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    6 ... 25 mm²
  • Cable Entry Position:
    Top and bottom
  • Cable Outlets Per Side:
    4xM40
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Switched Interlocked Socket Outlet, metal
  • Housing Material:
    Aluminium
  • Invoice Description:
    Ind. P&S#263MM9
  • Mounting Holes:
    1819944
  • Mounting Type:
    Vertical
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    CMM
  • Product Name:
    Industrial Switched Interlocked Socket Outlet
  • Protection Type:
    Switched Interlocked
  • Rated Current (In):
    63 A
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2, -4
  • Suitable For:
    Switched Interlocked Socket Outlets in Metal
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000042M0001
  • Installation Manual:
    2CMC000042M0001
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    8 ... 4 AWG
  • Tightening Torque:
    WireClamp3.5 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds