Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 416FV6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

416FV6

General Information

  • Extended Product Type:
    416FV6
  • Product ID:
    2CMA168129R1000
  • EAN:
    7392696681292
  • Catalog Description:
    Phase sequence changer, 6h, 16A, IP44, 3P+N+E
  • Long Description:
    Phase sequence changer, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Special Plugs & Sockets » Phase Sequence Products

Ordering

  • E-Number (Sweden):
    E2417449
  • E-Number (Finland):
    2421393
  • E-Number (Norway):
    1565404
  • EAN:
    7392696681292
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    66 mm
  • Product Net Height:
    83 mm
  • Product Net Weight:
    0.4 kg

Container Information

  • Package Level 1 Width:
    188 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    428 mm
  • Package Level 1 Gross Weight:
    4 kg
  • Package Level 1 EAN:
    7392696781558
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1620 kg
  • Package Level 2 EAN:
    7392696076531
  • Package Level 2 Units:
    pallet (lift) 400 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Phase inverter plug to connector
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#416FV6
  • Number of Poles:
    5
  • Object Classification Code:
    2CMT005069
  • Product Main Type:
    EFV
  • Product Name:
    Phase inverter plugs
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    416FV6
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440524
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds