Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 316Schuko

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

316Schuko

General Information

  • Extended Product Type:
    316Schuko
  • Product ID:
    2CMA170256R1000
  • EAN:
    7392696702638
  • Catalog Description:
    Adapter 3P+E 16A IEC to 2 pole 10/16A Schuko outlet
  • Long Description:
    Adapter 3P+E 16A IEC to 2 pole 10/16A Schuko outlet

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Special Plugs & Sockets » Adaptors

Ordering

  • E-Number (Sweden):
    91565591
  • EAN:
    7392696702638
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    66 mm
  • Product Net Height:
    71.9 mm
  • Product Net Weight:
    0.250 kg

Container Information

  • Package Level 1 Width:
    138 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    7392696702638
  • Package Level 1 Units:
    box 10 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Length:
    0 m
  • Color:
    Blue
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Adaptor
  • Housing Material:
    Plastic
  • Invoice Description:
    Ind. P&S#316Schuko
  • Mounting Type:
    Portable
  • Number of Poles:
    4
  • Object Classification Code:
    2CMT005069
  • Order Multiple:
    10 piece
  • Product Main Type:
    Schuko
  • Product Name:
    Industrial Plugs and Sockets Accessorie
  • Protection Type:
    None
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds