Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BPC32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BPC32

General Information

  • Extended Product Type:
    BPC32
  • Product ID:
    2CMA170268R1000
  • EAN:
    7392696702683
  • Catalog Description:
    Building site connection unit, with MCB/RCD, 32A, IP44
  • Long Description:
    Building Site Connection Unit, BPC32, 32 A, Inlet 32A,400V. Outlet 1x32A.400V, for looping 1x16A, 400V with MCB 4x16A Schuko 230V with MCB 2+2 16A RCD 40A 30mA, 6 hour, Building site connection unit, with MCB/RCD, 32A, IP44,

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Special Plugs & Sockets » Appliances

Ordering

  • E-Number (Sweden):
    E2466372
  • E-Number (Finland):
    2466372
  • E-Number (Norway):
    2466372
  • EAN:
    7392696702683
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    475 mm
  • Product Net Weight:
    3.4 kg

Container Information

  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Height:
    475 mm
  • Package Level 1 Gross Weight:
    3.4 kg
  • Package Level 1 EAN:
    7392696702683
  • Package Level 1 Units:
    box 1 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    Inlet 32A,400V. Outlet 1x32A.400V, for looping 1x16A, 400V with MCB 4x16A Schuko 230V with MCB 2+2 16A RCD 40A 30mA
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Length:
    0 m
  • Color:
    Red
  • Connection Type:
    CEE 32 A Connector
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Building site connection unit
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#BPC32
  • Mounting Type:
    Portable
  • Number of Poles:
    5
  • Number of RCDs 30mA:
    2
  • Number of RCDs:
    2
  • Number of Schuko Outlets:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    BPC
  • Product Name:
    Building Site Connection Unit
  • Rated Current (In):
    32 A
  • Rated Residual Current:
    30 mA
  • Rated Voltage (Ur):
    400 V
  • Standards:
    IEC 60309-1, -2
    IEC 61439-4
  • Sub-Function:
    Inlet 32A,400V. Outlet 1x32A.400V, for looping 1x16A, 400V with MCB 4x16A Schuko 230V with MCB 2+2 16A RCD 40A 30mA
  • Suitable For:
    Building site
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 1004 - Golden Yellow

Classifications

  • eClass:
    27440501
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds