Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: A42 552-120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

A42 552-120

General Information

  • Extended Product Type:
    A42 552-120
  • Product ID:
    2CMA170518R1000
  • ABB Type Designation:
    A42 552-120
  • EAN:
    7392696705189
  • Catalog Description:
    Active Energy Class ±0,5% (or C for MID meters). Reactive Energy Class ±2%.;
  • Long Description:
    Advanced DIN-rail meter with a large and easy to read back lighted pixel-oriented display. The meter is intended for use in the industry, commercial buildings etc. The meter can be used in 3 or 4 wire systems with a wide voltage range. The meter has several instrumentation values, 25 possible alarms and event logs. Three phase transformer connectedfor active and reactive energy. Import and export of energy in different registers and one total. Resettable register for intermediate values. Internal clock for tariff shift, Min and maximum demand, previous values and event log with timestamps. 8 channel load profile Four programmable inputs or outputs. Up to the 16th harmonicsfor pulses or alarm etc.  RS-485 communication over Modbus RTU or EQ Bus. Accuracy class 0,5 (or C for MID meters). The meters is IEC approved + MID approved and verified.Version for use in 690 V application.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Energy Meters

Ordering

  • E-Number (Sweden):
    0980698
  • EAN:
    7392696705189
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90283011

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.207 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.279 kg
  • Package Level 1 EAN:
    7392696705189

Environmental

  • Ambient Air Temperature:
    Operation -40 … +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    Active Energy Class ±0,5% (or C for MID meters). Reactive Energy Class ±2%.
  • Communication Interface:
    RS-485
  • Communication:
    MODBUS RTU
  • Connecting Capacity Main Circuit:
    0.5 ... 10 mm²
  • Current Rating:
    6 A
  • Degree of Protection:
    IP20
  • Enclosure Material:
    Plastic
  • Frequency (f):
    50 ... 60 Hz
  • Function:
    Electricity meter
  • Meter Type:
    Transformer connected
  • Mounting Type:
    DIN rail
  • Number of Phases:
    1
  • Power Consumption (@Pcons):
    0.801 W
  • Product Main Type:
    A42
  • Product Name:
    Electricity Meter
  • Rated Current (In):
    6 A
  • Rated Voltage (Ur):
    (Un) N-L 57.7 ... 288 V
  • RoHS Date:
    2011-44
  • Standards:
    IEC 62053-23
  • Sub-Function:
    Platinum

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001506 - Electronic kilowatt-hour meter
  • ETIM 5:
    EC001506 - Kilowatt-hour meter
  • ETIM 6:
    EC001506 - Kilowatt-hour meter
  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds