Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: G13 100-000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

G13 100-000

General Information

  • Extended Product Type:
    G13 100-000
  • Product ID:
    2CMA170552R1000
  • ABB Type Designation:
    G13 100-000
  • EAN:
    7392696705523
  • Catalog Description:
    Electricity Meter
  • Long Description:
    Gateway, Ethernet

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Energy Meters

Ordering

  • E-Number (Sweden):
    0980733
  • EAN:
    7392696705523
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90289010
  • Replacement Product ID (NEW):
    2CCG000242R0001

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.190 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.245 kg
  • Package Level 1 EAN:
    7392696705523

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Communication Interface:
    Ethernet
  • Communication:
    Pulse Output
  • Connecting Capacity Main Circuit:
    0.75 ... 1.5 mm²
  • Degree of Protection:
    IP20
  • Enclosure Material:
    Plastic
  • Frequency (f):
    50/60 Hz
  • Function:
    Gateway
  • Mounting Type:
    DIN rail
  • Product Main Type:
    G13
  • Product Name:
    Gateway
  • Protocol Type:
    Other
  • Rated Voltage (Ur):
    100 ... 240 V
  • RoHS Date:
    2013-14
  • Standards:
    IEC/EN 61000-6-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001099 - System interface/media gateway for bus system
  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system
  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds