Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CUED 416-6+RD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CUED 416-6+RD

General Information

  • Extended Product Type:
    CUED 416-6+RD
  • Product ID:
    2CMA178696R1000
  • EAN:
    7392696786966
  • Catalog Description:
    Surface socket-outlet, for surface mounting, 6h, 16A, IP44, 3P+N+E
  • Long Description:
    Surface socket-outlet, for surface mounting, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    E2416011
  • E-Number (Finland):
    2416011
  • E-Number (Norway):
    2416011
  • EAN:
    7392696786966
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    95 mm
  • Product Net Height:
    95 mm
  • Product Net Weight:
    0.31 kg

Container Information

  • Package Level 1 Width:
    188 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    428 mm
  • Package Level 1 Gross Weight:
    3.1 kg
  • Package Level 1 EAN:
    7392696385985
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    764 kg
  • Package Level 2 EAN:
    7392696078696
  • Package Level 2 Units:
    pallet (lift) 240 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Entry Position:
    Cable entries,four alternative knock-out entries Ø.5,Ø23,Ø25.5 and Ø29mm
  • Color:
    Colour: Grey
    Identification colour: Red
  • Configuration Type:
    Closed cover
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Design:
    Wall mounted socket
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Socket outlet for surface mounting
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#CUED 416-6+RD
  • Mounting Holes:
    53x53
  • Mounting Type:
    minimized flange, straight
  • Number of Poles:
    5
  • Order Multiple:
    10 piece
  • Product Main Type:
    CUED
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Sub-Function:
    Cable entries,four alternative knock-out entries Ø.5,Ø23,Ø25.5 and Ø29mm
  • Suitable For:
    Socket Outlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7035 - Light Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds