Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CUED 216-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CUED 216-6

General Information

  • Extended Product Type:
    CUED 216-6
  • Product ID:
    2CMA178698R1000
  • EAN:
    7392696786980
  • Catalog Description:
    Surface socket-outlet, for flush mounting, 6h, 16A, IP44, 2P+E
  • Long Description:
    Surface socket-outlet, for flush mounting, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    E2416012
  • E-Number (Finland):
    2480252
  • E-Number (Norway):
    2416012
  • EAN:
    7392696786980
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Weight:
    0.16 kg

Container Information

  • Package Level 1 Width:
    138 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    7392696386005
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1076 kg
  • Package Level 2 EAN:
    7392696078702
  • Package Level 2 Units:
    pallet (lift) 660 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Color:
    Colour: White
    Identification colour: Blue
  • Configuration Type:
    Closed cover
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Design:
    Wall mounted socket
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Socket outlet for flush mounting
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#CUED 216-6
  • Mounting Holes:
    53x53
  • Mounting Type:
    minimized flange, straight
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    CUED
  • Product Name:
    Industrial Socket Outlet
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Junction box ABB Oy Finland type AU60.1, E1422242
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7035 - Light Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds