Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 216RS6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

216RS6

General Information

  • Extended Product Type:
    216RS6
  • Product ID:
    2CMA193098R1000
  • EAN:
    7392696930987
  • Catalog Description:
    216RS6 Wall mounted socket
  • Long Description:
    Wall mounted socket, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Blue

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Wall mounted socket
  • Suitable For:
    Surface Socket Outlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    200 ... 250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 Hz
    60 Hz
  • Mounting Holes:
    75x54
  • Number of Poles:
    3
  • Tightening Torque:
    WireClamp0.8 N·m
  • Connection Type:
    Screw
  • Mounting Type:
    Angled
  • Protection Type:
    Splashproof
  • Type of Fastening:
    External Mounting
  • Clock Position Of Grounding Contact:
    6 hour
  • Enclosure Material:
    Thermoplastic
  • Housing Material:
    Plastic (PA)
  • Material:
    Plastic
  • Additional Information:
    2P+E
  • Recommended Screw Driver:
    PH2
  • Cable Entry Position:
    Cable entry, flexible membrane and metric threaded M20 insert for top cable entry.Rear knock-out cable entry.
  • Model Number:
    Surface mounted (plaster)
  • RAL Number:
    RAL 7012 - Basalt Grey
  • Color:
    Blue
  • Cable Cross-Section:
    1.5 ... 4 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Dimensions

  • Product Net Width:
    66 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    117 mm
  • Product Net Weight:
    0.22 kg
  • Size:
    91X66X117

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    138 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Gross Weight:
    2.2 kg
  • Package Level 1 EAN:
    7392696660983
  • Package Level 2 Units:
    pallet (lift) 660 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    1472 kg
  • Package Level 2 EAN:
    7392696079075

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2421202
  • E-Number (Norway):
    1542302
  • E-Number (Sweden):
    E2416443
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001321 - CEE socket outlet
  • ETIM 8:
    EC001321 - CEE socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • eClass:
    27440510
  • IDEA Granular Category Code (IGCC):
    4536 >> Electrical receptacles
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds