Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 416RS6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

416RS6

General Information

  • Extended Product Type:
    416RS6
  • Product ID:
    2CMA193115R1000
  • EAN:
    7392696931151
  • Catalog Description:
    Surface socket-outlet, 6h, 16A, IP44, 3P+N+E
  • Long Description:
    Wall mounted socket, earthing sleeve position 6h, rated current 16A, IP44 splashproof, 3-poles+neutral+earth, frequency 50-60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    E2416456
  • E-Number (Finland):
    2421206
  • E-Number (Norway):
    1542323
  • EAN:
    7392696931151
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    79 mm
  • Product Net Height:
    104 mm
  • Product Net Weight:
    0.26 kg
  • Mechanical Drawings:
    9AKK107991A3782

Container Information

  • Package Level 1 Width:
    154 mm
  • Package Level 1 Depth / Length:
    182 mm
  • Package Level 1 Height:
    378 mm
  • Package Level 1 Gross Weight:
    2.6 kg
  • Package Level 1 EAN:
    7392696661157
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1190 kg
  • Package Level 2 EAN:
    7392696079204
  • Package Level 2 Units:
    pallet (lift) 450 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Diameter:
    18 mm
  • Cable Entry Position:
    Cable entry, flexible membrane and metric threaded M20 insert for top cable entry.Rear knock-out cable entry.
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Wall mounted socket
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#416RS6
  • Mounting Holes:
    91x67
  • Mounting Type:
    Angled
  • Number of Poles:
    5
  • Order Multiple:
    10 piece
  • Product Main Type:
    ERS
  • Product Name:
    Wall mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    200/346 ... 240/415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Surface Socket Outlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • Installation Manual:
    2CMC700014C0016
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    14 ... 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds