Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 332RS6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

332RS6

General Information

  • Extended Product Type:
    332RS6
  • Product ID:
    2CMA193130R1000
  • EAN:
    7392696931304
  • Catalog Description:
    Surface socket-outlet, 6h, 32A, IP44, 3P+E
  • Long Description:
    Wall mounted socket, earthing sleeve position 6h, rated current 32A, IP44 splashproof, 3-poles+earth, frequency 50-60 Hz, color code Red

Ordering

  • E-Number (Sweden):
    E2416497
  • E-Number (Finland):
    2421213
  • E-Number (Norway):
    1542343
  • EAN:
    7392696931304
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    118 mm
  • Product Net Weight:
    0.25 kg
  • Mechanical Drawings:
    9AKK107991A3812

Container Information

  • Package Level 1 Width:
    188 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Height:
    428 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    7392696661300
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    620 kg
  • Package Level 2 EAN:
    7392696079662
  • Package Level 2 Units:
    pallet (lift) 240 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -25 ... 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Cable Diameter:
    22 mm
  • Cable Entry Position:
    Cable entry, flexible membrane and metric threaded M25 insert for top cable entry.Rear knock-out cable entry.
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Wall mounted socket
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#332RS6
  • Mounting Holes:
    111x72
  • Mounting Type:
    Angled
  • Number of Poles:
    4
  • Order Multiple:
    10 piece
  • Product Main Type:
    ERS
  • Product Name:
    Wall mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Surface Socket Outlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • Installation Manual:
    2CMC700014C0016
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    12 ... 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds