You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 216R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

216R1

General Information

  • Extended Product Type:
    216R1
  • Product ID:
    2CMA193149R1000
  • EAN:
    7392696931496
  • Catalog Description:
    216R1 Panel mounted socket
  • Long Description:
    Socket Outlet Panel Mounting, earthing sleeve position 1h, rated current 16A, IP44 splashproof, 3-poles+neutral+earth, frequencyAC, color code Grey

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Outlet
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    Optional voltage V
  • Rated Current (In):
    16 A
  • Frequency (f):
    AC Hz
  • Rated Frequency (f):
    50...60 Hz
  • Mounting Holes:
    46x46
  • Number of Poles:
    3
  • Plug Angle:
    Straight
  • Tightening Torque:
    WireClamp0.8 N·m
  • Connection Type:
    Screw
  • Protection Type:
    Splashproof
  • Clock Position Of Grounding Contact:
    1 hour
  • Housing Material:
    Plastic (PA)
  • Material:
    Plastic
  • Additional Information:
    2P+E
  • Recommended Screw Driver:
    PH2
  • RAL Number:
    RAL 7001 - Silver Grey
  • Color:
    Grey
  • Cable Cross-Section:
    1.5 ... 4 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    7.1 in·lb

Dimensions

  • Product Net Width:
    56 mm
  • Product Net Height:
    73 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.14 kg
  • Size:
    73X56X85

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    285 mm
  • Package Level 1 Depth / Length:
    138 mm
  • Package Level 1 Gross Weight:
    1.4 kg
  • Package Level 1 EAN:
    7392696661492
  • Package Level 2 Units:
    pallet (lift) 1200 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    1700 kg
  • Package Level 2 EAN:
    7392696079808

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2416606
  • E-Number (Norway):
    2416606
  • E-Number (Sweden):
    2416606
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001317 - Panel-mounted CEE socket outlet
  • ETIM 8:
    EC001317 - Panel-mounted CEE socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • eClass:
    27440504
  • IDEA Granular Category Code (IGCC):
    4536 >> Electrical receptacles
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links