Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 232RU6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

232RU6

General Information

  • Extended Product Type:
    232RU6
  • Product ID:
    2CMA193242R1000
  • EAN:
    7392696932424
  • Catalog Description:
    Socket-outlet, panel mounting, 6h, 32A, IP44, unified flange, straight, 2P+E
  • Long Description:
    Panel mounted socket, earthing sleeve position 6h, rated current 32A, IP44 splashproof, unified flange, straight, 2-poles+earth, frequency 50-60 Hz, color code Blue

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Socket Outlets for Panel Mounting

Ordering

  • E-Number (Sweden):
    E2416654
  • E-Number (Finland):
    2420002
  • E-Number (Norway):
    1547332
  • EAN:
    7392696932424
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    93 mm
  • Product Net Weight:
    0.24 kg
  • Mechanical Drawings:
    9AKK107991A3853

Container Information

  • Package Level 1 Width:
    154 mm
  • Package Level 1 Depth / Length:
    182 mm
  • Package Level 1 Height:
    378 mm
  • Package Level 1 Gross Weight:
    2.4 kg
  • Package Level 1 EAN:
    7392696662420
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1100 kg
  • Package Level 2 EAN:
    7392696080002
  • Package Level 2 Units:
    pallet (lift) 450 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    2.5 ... 10 mm²
  • Cable Diameter:
    13 … 21.5 mm
  • Color:
    Blue
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Panel mounted socket
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#232RU6
  • Mounting Holes:
    60-61x60-61
  • Mounting Type:
    Unified straight flange
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    ERU
  • Product Name:
    Panel mounted socket
  • Protection Type:
    Splashproof
  • Rated Current (In):
    32 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    200 ... 250 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Socket Outlets for Panel Mounting
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700014C0016
  • RAL Number:
    RAL 7001 - Silver Grey

Classifications

  • eClass:
    27440504
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    12 … 10 AWG
  • Tightening Torque:
    WireClamp1.2 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds