Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 216BS9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

216BS9

General Information

  • Extended Product Type:
    216BS9
  • Product ID:
    2CMA193291R1000
  • EAN:
    7392696932912
  • Catalog Description:
    Industrial Inlets, 2P+E, 16 A, 380 … 415 V
  • Long Description:
    Wall mounted inlet, earthing sleeve position 9h, rated current 16A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code red

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Easy & Safe » Surface Inlets

Ordering

  • E-Number (Sweden):
    E2417163
  • E-Number (Finland):
    2421841
  • E-Number (Norway):
    1542363
  • EAN:
    7392696932912
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    10 piece

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    66 mm
  • Product Net Length:
    115 mm
  • Product Net Weight:
    0.150 kg
  • Mechanical Drawings:
    9AKK107680A3028

Container Information

  • Package Level 1 Width:
    138 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Height:
    345 mm
  • Package Level 1 Gross Weight:
    1.5 kg
  • Package Level 1 EAN:
    7392696662918
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Gross Weight:
    1010 kg
  • Package Level 2 Units:
    660 piece

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Ampere Rating UL/CSA:
    16 A
  • Tightening Torque UL/CSA:
    7.1 in·lb

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Diameter:
    18 mm
  • Color:
    Red
  • Connection Type:
    Screw
  • Degree of Protection:
    IP44
  • Design:
    Surface mounted plug
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Wall mounted inlet
  • Housing Material:
    Plastic (PA)
  • Invoice Description:
    Ind. P&S#216BS9
  • Mounting Holes:
    75x54
  • Mounting Type:
    Angled
  • Number of Poles:
    3
  • Order Multiple:
    10 piece
  • Product Main Type:
    EBS
  • Product Name:
    Wall mounted inlet
  • Protection Type:
    Splashproof
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700002D0001
  • RAL Number:
    RAL 7012 - Basalt Grey

Classifications

  • eClass:
    27440519
  • UNSPSC:
    39121406

Technical

  • Wire Size:
    14 … 12 AWG
  • Tightening Torque:
    WireClamp0.8 N·m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds