You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 332BS3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

332BS3

General Information

  • Extended Product Type:
    332BS3
  • Product ID:
    2CMA193319R1000
  • EAN:
    7392696933193
  • Catalog Description:
    332BS3 Wall mounted inlet
  • Long Description:
    Wall mounted inlet, earthing sleeve position 3h, rated current 32A, IP44 splashproof, 3-poles+earth, frequency 50-60 Hz, color code grey

Technical

  • Standards:
    IEC 60309-1, -2
  • Function:
    Wall mounted inlet
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Rated Voltage (Ur):
    380/440 V
  • Rated Current (In):
    32 A
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50 … 60 Hz
  • Mounting Holes:
    111x72
  • Number of Poles:
    4
  • Design:
    Surface mounted plug
  • Plug Angle:
    Angled
  • Tightening Torque:
    WireClamp1.2 N·m
  • Connection Type:
    Screw
  • Mounting Type:
    Angled
  • Protection Type:
    Splashproof
  • Clock Position Of Grounding Contact:
    3 hour
  • Housing Material:
    Plastic (PA)
  • Material:
    Plastic
  • Additional Information:
    3P+E
  • Recommended Screw Driver:
    PH2
  • RAL Number:
    RAL 7012 - Basalt Grey
  • Color:
    Red
  • Cable Cross-Section:
    2.5 ... 10 mm²

Environmental

  • Ambient Temperature:
    -25 ... 40 °C
  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMC000056M0000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    10.6 in·lb

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    116 mm
  • Product Net Depth / Length:
    163 mm
  • Product Net Weight:
    0.270 kg
  • Size:
    94X85X153

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    188 mm
  • Package Level 1 Height:
    428 mm
  • Package Level 1 Depth / Length:
    175 mm
  • Package Level 1 Gross Weight:
    2.7 kg
  • Package Level 1 EAN:
    7392696663199
  • Package Level 2 Units:
    pallet (lift) 240 piece
  • Package Level 2 Width:
    800 mm
  • Package Level 2 Height:
    900 mm
  • Package Level 2 Depth / Length:
    1200 mm
  • Package Level 2 Gross Weight:
    668 kg
  • Package Level 2 EAN:
    7392696080415

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2417183
  • E-Number (Norway):
    2417183
  • E-Number (Sweden):
    2417183
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001319 - CEE plug for mounting on machines and equipment
  • ETIM 8:
    EC001319 - CEE appliance inlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • eClass:
    27440519
  • IDEA Granular Category Code (IGCC):
    4537 >> Round plug/flat receptacle
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links