Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZ101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZ101

General Information

  • Extended Product Type:
    TZ101
  • Product ID:
    2CPX010450R9999
  • EAN:
    4011617104506
  • Catalog Description:
    TZ101 flange for 52 entries
  • Long Description:
    Plastic membrane flange with integrated gasket, mounting without tools using locking gear, for line diameters 2 x 6 - 32.5 mm, 2 x 6 - 25 mm, 4 x 6 - 19 mm, 10 x 6 - 15 mm, 2 x 6 - 12 mm, 31 x 6 - 11 mm, 1 x 6 - 7 mm, suitable for TwinLine-G (SZ) meter cabinets and TwinLine wall and standing cabinets. TZ101 membrane flanges are factory-included for the top flanges openings only for TwinLine-G (SZ).

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Main Distribution Boards (System pro E power) » Modular Boards - System pro E power
  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617104506
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    40169300

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    147 mm
  • Product Net Length:
    223 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.183 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    160.000 mm
  • Package Level 1 Height:
    25.000 mm
  • Package Level 1 Depth / Length:
    230.000 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    4011617104506

Additional Information

  • Material:
    Plastic
  • Product Main Type:
    TZ
  • Product Name:
    TZ101 flange for 52 entries
  • Product Type:
    Straight
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 5:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 6:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds