Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZ510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZ510

General Information

  • Extended Product Type:
    TZ510
  • Product ID:
    2CPX010494R9999
  • EAN:
    4011617104940
  • Catalog Description:
    TZ510 cabinet handle closure
  • Long Description:
    Swivel lever for profile half cylinders, 40 mm (30/10), suitable for TwinLine wall and standing cabinets.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617104940
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39263000

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    40.000 mm
  • Package Level 1 Height:
    40.000 mm
  • Package Level 1 Depth / Length:
    180.000 mm
  • Package Level 1 Gross Weight:
    0.143 kg
  • Package Level 1 EAN:
    4011617104940

Additional Information

  • Handle Type:
    Rotary lever
  • Product Main Type:
    TZ
  • Product Name:
    TZ510 cabinet handle closure

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 5:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 6:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 7:
    EC000327 - Lock system for switchgear cabinet systems
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds