Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZL305

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZL305

General Information

  • Extended Product Type:
    TZL305
  • Product ID:
    2CPX010585R9999
  • EAN:
    4011617105855
  • Catalog Description:
    TZL305 plinth D=275mm 3PW H=50mm
  • Long Description:
    Plinth, series TwinLine, suitable for series: TwinLine, partly assembled, for the internal use, powder-coated, in RAL 9005, dimensions in mm (H x W x D): 50 x 800 x 275, panel width 3

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617105855
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    800 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    275 mm
  • Product Net Weight:
    2.539 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    55.000 mm
  • Package Level 1 Height:
    115.000 mm
  • Package Level 1 Depth / Length:
    800.000 mm
  • Package Level 1 Gross Weight:
    2.641 kg
  • Package Level 1 EAN:
    4011617105855

Additional Information

  • Color:
    Dark black
  • Enclosure Type:
    Plinth
  • Field Width:
    3
  • Material:
    Steel
  • Product Main Type:
    TZL
  • Product Name:
    TZL305 plinth D=275mm 3PW H=50mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000721 - Base/base element (switchgear cabinet)
  • ETIM 5:
    EC000721 - Base/base element (switchgear cabinet)
  • ETIM 6:
    EC000721 - Base/base element (switchgear cabinet)
  • ETIM 7:
    EC000721 - Base/base element (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds