Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZP105

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZP105

General Information

  • Extended Product Type:
    TZP105
  • Product ID:
    2CPX010626R9999
  • EAN:
    4011617106265
  • Catalog Description:
    TZP105 touch guard 1PW 5GU
  • Long Description:
    Touch protection, 1FB, 5RE, not installed, for installation with meter and distributor fields, combination kits or CombiLine-M modules, the touch protection is included in the insulated cabinet in the scope of delivery, for earthed cabinets, it must be ordered separately as an accessory, suitable for TwinLine-TW/L/G105 wall cabinets.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617106265
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    750 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.679 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    92.000 mm
  • Package Level 1 Height:
    40.000 mm
  • Package Level 1 Depth / Length:
    810.000 mm
  • Package Level 1 Gross Weight:
    0.706 kg
  • Package Level 1 EAN:
    4011617106265

Additional Information

  • Accessory Type:
    Other
  • Enclosure Type:
    Touch guard
  • Field Width:
    1
  • Material:
    Plastic
  • Product Main Type:
    TZP
  • Product Name:
    TZP105 touch guard 1PW 5GU

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds