Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZ601

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZ601

General Information

  • Extended Product Type:
    TZ601
  • Product ID:
    2CPX010779R9999
  • EAN:
    4011617107798
  • Catalog Description:
    TZ601 carrier rail D=225mm
  • Long Description:
    Mounting rails, not installed, for mounting frame brackets, suitable for TwinLine-G, cabinet depth 225 mm. Depending on the design, additional mounting rails may be needed and installed as an upgrade. Mounting rails for left and right mounting frame brackets, as well as an additional mounting rail for field width 4 (and above) cabinets are installed in the cabinet at the factory.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617107798
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    18 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    0.057 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    120.000 mm
  • Package Level 1 Height:
    20.000 mm
  • Package Level 1 Depth / Length:
    170.000 mm
  • Package Level 1 Gross Weight:
    0.073 kg
  • Package Level 1 EAN:
    4011617107798

Additional Information

  • Accessory Type:
    Fastening parts/-set
  • Material:
    Plastic
  • Product Main Type:
    TZ
  • Product Name:
    TZ601 carrier rail D=225mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds