Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TZ606

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TZ606

General Information

  • Extended Product Type:
    TZ606
  • Product ID:
    2CPX010784R9999
  • EAN:
    4011617107842
  • Catalog Description:
    TZ606 adapter for EDF frame
  • Long Description:
    EDF adaptors, for mounting frame brackets, for installation with the EDF mounting frame in TwinLine-G (SZ) meter cabinets, a (4-piece) set is included in the scope of delivery; for TwinLine wall and standing cabinets in addition to the meter and distributor fields, combination kits or CombiLine-M modules installed at the factory, additional EDF adaptors may be necessary, depending on the design.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards » Accessories TwinLine

Ordering

  • EAN:
    4011617107842
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.022 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    80.000 mm
  • Package Level 1 Height:
    20.000 mm
  • Package Level 1 Depth / Length:
    120.000 mm
  • Package Level 1 Gross Weight:
    0.023 kg
  • Package Level 1 EAN:
    4011617107842

Additional Information

  • Accessory Type:
    Adapter kit
  • Material:
    Other
  • Product Main Type:
    TZ
  • Product Name:
    TZ606 adapter for EDF frame

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds