Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RSR26LA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RSR26LA

General Information

  • Extended Product Type:
    RSR26LA
  • Product ID:
    2CPX021156R9999
  • EAN:
    4011617211563
  • Catalog Description:
    RSR26LA Plinth standard 2PW D6 vent
  • Long Description:
    RSR26LA Plinth standard 2PW D6 vent

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Main Distribution Boards (System pro E power) » Modular Boards - TriLine

Ordering

  • EAN:
    4011617211563
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    606 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    606 mm
  • Product Net Weight:
    6.374 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    6.629 kg

Additional Information

  • Color:
    7005
  • Field Width:
    2
  • Product Name:
    RSR26LA Plinth standard 2PW D6 vent

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds